IESNA:LM-63-2002
[TEST]P1380073
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-830-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31622.7
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4716.2 4935.1 5238.7 5266.9 5295.2 5231.6 5012.8 4716.2 4688.0 4928.0 5259.9 5732.9 6389.5 7130.8 7928.6 8648.8 9263.0 9827.8 
10519.7 11197.5 11832.9 12009.4 11430.5 10420.9 8182.8 4384.4 2753.5 2012.2 1496.8 1094.3 769.6 578.9 423.6 225.9 70.6 14.1 0.0 
4716.2 5012.8 5238.7 5323.4 5344.6 5288.1 5062.2 4744.5 4716.2 4956.3 5316.3 5725.8 6424.8 7116.7 7914.5 8712.3 9376.0 9905.5 
10604.4 11282.2 11910.6 12108.3 11599.9 10449.1 8034.5 4398.5 2859.4 2040.4 1510.9 1101.4 783.7 586.0 444.8 254.2 70.6 14.1 0.0 
4716.2 5012.8 5252.8 5358.7 5344.6 5309.3 5146.9 4885.7 4758.6 4956.3 5252.8 5669.4 6297.7 6961.4 7865.1 8860.6 9517.2 9891.4 
10569.1 11261.0 11952.9 12397.7 12221.2 11176.3 9213.6 5372.8 3410.1 2506.4 1842.7 1277.9 910.8 670.7 487.2 324.8 77.7 14.1 0.0 
4716.2 4977.5 5217.5 5358.7 5401.1 5422.2 5316.3 5104.5 4921.0 4977.5 5203.4 5521.1 5987.1 6664.8 7356.7 8041.6 8775.8 9439.5 
10138.5 10865.7 11705.8 12489.5 12687.2 12122.4 10816.2 7363.8 4292.6 3148.9 2372.2 1743.9 1207.3 854.3 536.6 324.8 98.8 14.1 0.0 
4716.2 4963.3 5238.7 5401.1 5492.8 5549.3 5542.3 5415.2 5281.0 5203.4 5281.0 5499.9 5845.9 6318.9 6904.9 7561.5 8175.7 8924.1 
9623.1 10371.5 11275.2 12298.9 13252.0 13463.8 12701.3 10519.7 6368.3 3650.1 2661.7 2096.9 1412.0 960.2 642.5 374.2 148.3 21.2 0.0 
4716.2 4956.3 5210.4 5408.1 5563.4 5683.5 5747.0 5761.1 5711.7 5669.4 5697.6 5782.3 5972.9 6283.6 6714.3 7279.1 7935.7 8655.8 
9383.0 10173.8 11063.4 12044.7 13280.3 14664.1 15214.8 14678.2 11663.5 6841.3 3205.3 1906.3 1327.3 868.4 557.8 331.8 148.3 28.2 0.0 
4716.2 4906.8 5139.8 5372.8 5584.6 5782.3 5937.6 6093.0 6191.8 6290.6 6347.1 6502.5 6714.3 6911.9 7229.7 7639.2 8182.8 8867.6 
9764.3 10696.2 11607.0 12440.1 13308.5 14805.3 17191.6 19239.1 19366.2 15588.9 9933.7 4666.8 1779.2 1002.6 564.8 296.5 148.3 42.4 
0.0 
4716.2 4850.4 5069.2 5295.2 5556.4 5796.4 6043.5 6297.7 6587.2 6897.8 7250.8 7526.2 7752.1 7992.2 8267.5 8726.4 9474.8 
10251.4 11162.2 12235.3 13245.0 14212.2 15151.2 16245.5 17940.0 20467.6 23828.2 23870.6 20658.2 14882.9 9305.4 4349.1 1221.4 
543.6 183.6 56.5 0.0 
4716.2 4829.2 4984.5 5189.3 5386.9 5690.5 5923.5 6269.5 6664.8 7074.3 7596.8 8098.1 8627.6 9234.8 9940.8 10844.5 11811.7 
13061.4 14247.5 15391.3 16499.7 17452.8 18286.0 19097.9 20107.5 21583.1 23920.0 25607.4 24731.9 21477.2 15419.5 5507.0 1327.3 
571.9 190.6 63.5 0.0 
4716.2 4793.9 4921.0 5090.4 5316.3 5563.4 5831.7 6149.4 6481.3 6919.0 7406.2 7900.4 8465.2 9030.0 9771.3 10597.4 11663.5 
12955.5 14261.6 15581.9 16930.4 18095.3 19147.3 20171.0 21406.6 23009.2 25339.1 26977.1 25409.7 22684.5 15285.4 4970.4 1164.9 
536.6 190.6 70.6 0.0 
4716.2 4772.7 4892.7 5041.0 5217.5 5415.2 5627.0 5909.4 6184.7 6537.8 6933.1 7342.6 7730.9 8218.1 8790.0 9481.9 10315.0 11338.7 
12306.0 13357.9 14360.5 15327.7 16210.2 17085.7 18137.7 19698.0 21653.7 22486.8 20404.0 18356.6 12821.3 4045.5 1044.9 466.0 
162.4 70.6 0.0 
4716.2 4758.6 4850.4 4942.1 5097.5 5217.5 5386.9 5584.6 5831.7 6071.8 6318.9 6587.2 6869.6 7102.6 7455.6 7801.5 8338.1 8924.1 
9594.8 10293.8 10844.5 11501.1 12193.0 12884.9 13943.9 15313.6 17262.2 17636.4 15348.9 13626.2 9820.8 3643.1 875.5 381.3 
141.2 63.5 0.0 
4716.2 4709.2 4772.7 4836.2 4928.0 5033.9 5111.6 5203.4 5281.0 5351.6 5422.2 5429.3 5358.7 5252.8 5104.5 4977.5 4899.8 4892.7 4991.6 
5231.6 5563.4 5895.3 6241.2 6679.0 7307.3 8352.2 9347.7 8352.2 5965.9 5125.7 3840.8 1602.7 564.8 275.3 120.0 63.5 0.0 
4716.2 4659.7 4617.4 4603.3 4582.1 4525.6 4412.6 4243.2 4052.6 3805.5 3579.5 3353.6 3170.0 3035.9 2901.7 2845.3 2774.7 2746.4 2746.4 
2760.5 2802.9 2774.7 2661.7 2471.1 2195.7 1835.7 1503.8 1249.7 1052.0 882.5 713.1 529.5 388.3 254.2 120.0 49.4 0.0 
4716.2 4575.0 4469.1 4342.0 4207.9 4038.4 3840.8 3657.2 3480.7 3353.6 3254.8 3177.1 3106.5 3021.8 2965.3 2894.7 2845.3 2795.8 2725.2 
2626.4 2499.3 2344.0 2132.2 1948.6 1758.0 1581.5 1412.0 1235.5 1066.1 910.8 748.4 564.8 381.3 254.2 127.1 42.4 0.0 
4716.2 4532.7 4335.0 4151.4 3939.6 3777.2 3650.1 3544.2 3473.6 3396.0 3339.5 3275.9 3205.3 3127.7 3057.1 2979.4 2915.9 2845.3 2753.5 
2619.3 2471.1 2308.7 2160.4 2054.5 1948.6 1800.4 1609.7 1397.9 1221.4 1023.7 826.0 621.3 437.7 268.3 127.1 35.3 0.0 
4716.2 4469.1 4214.9 4003.1 3812.5 3706.6 3650.1 3607.8 3607.8 3565.4 3508.9 3424.2 3325.4 3233.6 3106.5 3021.8 2922.9 2831.1 2711.1 
2605.2 2520.5 2435.8 2329.9 2266.3 2132.2 1969.8 1772.1 1581.5 1383.8 1172.0 910.8 741.3 557.8 367.1 169.4 35.3 0.0 
4716.2 4412.6 4123.2 3876.1 3756.0 3713.7 3720.7 3756.0 3734.9 3685.4 3607.8 3480.7 3367.7 3233.6 3120.6 2979.4 2845.3 2718.2 2647.6 
2577.0 2471.1 2386.4 2315.7 2209.8 2040.4 1962.7 1856.8 1743.9 1560.3 1277.9 1108.5 896.6 713.1 473.0 254.2 42.4 0.0 
4716.2 4384.4 4052.6 3833.7 3741.9 3749.0 3798.4 3833.7 3847.8 3805.5 3657.2 3494.8 3325.4 3155.9 3007.7 2866.4 2760.5 2718.2 2633.5 
2527.6 2386.4 2266.3 2181.6 2047.5 1991.0 1906.3 1807.4 1708.6 1475.6 1306.1 1157.9 1002.6 790.7 557.8 296.5 28.2 0.0 
4716.2 4363.2 4010.2 3819.6 3749.0 3805.5 3854.9 3932.5 3925.5 3840.8 3664.3 3466.6 3226.5 3007.7 2845.3 2760.5 2774.7 2739.4 2584.0 
2379.3 2216.9 2139.2 2026.3 1941.6 1878.0 1807.4 1708.6 1553.2 1348.5 1214.4 1073.2 939.0 727.2 543.6 268.3 21.2 0.0 
4716.2 4356.2 3974.9 3784.3 3756.0 3798.4 3890.2 3953.7 3946.7 3861.9 3650.1 3367.7 3085.3 2866.4 2711.1 2647.6 2711.1 2619.3 2407.5 
2231.0 2075.7 2054.5 1913.3 1863.9 1814.5 1736.8 1630.9 1454.4 1292.0 1164.9 1023.7 974.3 691.9 451.9 233.0 14.1 0.0 
4716.2 4356.2 3974.9 3763.1 3756.0 3784.3 3869.0 3939.6 3960.8 3869.0 3650.1 3339.5 3071.2 2859.4 2697.0 2647.6 2704.1 2591.1 2400.5 
2209.8 2054.5 2033.3 1899.2 1849.8 1779.2 1715.6 1623.8 1440.3 1285.0 1143.8 988.4 875.5 600.1 430.7 225.9 14.1 0.0 
